Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1251220000 - CP DC BUFFER 24V 20A
Bill of material
Weidmueller 1251220000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1251220000
MANUTYPEDESC
Manufacturer Type Description
CP DC BUFFER 24V 20A
DESCSHORT
Short Description
Buffer module (UPS)
DESCLONG
Long Description
Maintenance-free, capacitor-based UPS. Parallel switching to increase the output current or increasing the buffer time. Status notification via LED and relay contact.
GTIN
4050118043174
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
1.274 kg
AAD931
customs tariff number (TARIC)
85322200
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models