Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1255-40 - Concrete construction one-gang box
Bill of material
1255-40
CNSORDERNO
Order code
1255-40
BZ
Designation
Concrete construction one-gang box, with plaster skin, with support element holder, depth 58 mm
LOD
Level of Details
T
Depth
58 mm
EBO
Installation opening Ø
60 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
2
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
37.3 g
CNSVOLUMEEXACT
Single volume
0.386 l
CNSEAN
EAN-Code
4013456310001
ETIM40
ETIM 40
EC002601
INFOLINK
Datasheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models