Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1255591 - WMTB HF-D (30X10)R BU
Bill of material
PHOENIX CONTACT 1255591
MANUID
Product number of the Manufacturer
1255591
DESCSHORT
Short Description
Detectable cable markers
DESCLONG
Long Description
Detectable cable markers, Roll, blue, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 30 x 10 mm, Number of individual labels: 1000
MANUTYPEDESC
Manufacturer Type Description
WMTB HF-D (30X10)R BU
PREVIEW
Preview
INTNO
International product number
4063151363307
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
82
BAF016
width
10 mm
BAA351
color
Blue
BAG640
Assembly type
quick fastening
AAF040
net weight
0.971 kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1000
BAD656
Without halogens
No
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
AAZ224
UV resistance
Test passed
AAG172
max. cable diameter
6 mm
AAG340
label space present
Yes
AAO663
GTIN
4063151363307
AAW338
Manufacturer product designation
Detectable cable markers
AAU734
Manufacturer product description
Detectable cable markers, Roll, blue, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 30 x 10 mm, Number of individual labels: 1000
AAO057
Product type
WMTB HF-D (30X10)R BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39204910
COO
Country of origin
DK
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part