Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1260-40 - Conc. constr. one-gang junction box
Bill of material
1260-40
CNSORDERNO
Order code
1260-40
BZ
Description
Conc. constr. one-gang junction box, as large conduit box, with plaster skin, with support element holder, depth 79 mm
LOD
Level of Details
T
Tiefe
79 mm
EBO
Installation opening Ø
60 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
2
M32
Markings for cables and DIN EN conduits up to Ø 32 mm
2
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
43.1 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN-Code
4013456326002
ETIM40
ETIM 40
EC002601
INFOLINK
Datasheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    1276-71 - Conc. construction junction box
    HELIA
    1276-70 - Conc. construction junction box
    HELIA
    1248-40 - Conc. constr. wall light connection box
    HELIA
    1276-40 - Concrete const. one-gang box PERILEX®
    HELIA
    9909.01 - Flush mounting junction box
    HELIA
    1255-40 - Concrete construction one-gang box
Previews
3D
Dimension
2D
Download CAD models