Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1261-16 - Conc. constr. wall-ceil. transition 90°
Bill of material
1261-16
CNSORDERNO
Art. No.
1261-16
BZ
Designation
Conc. constr. wall-ceil. transition 90°, for M20 conduits, with 2 closing covers
LOD
Level of details
R
DIN EN conduit Ø
20 mm
CNSMASSEXACT
Individual net weight
34.4 g
CNSVOLUMEEXACT
Single volume
0.501 l
CNSEAN
EAN code
4013456535350
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Wall-ceiling transition 90° for easier pulling-in of the cables through 90° bend for fitting to the side formwork to hold rigid and flexible DIN EN conduits with closing covers for protection against foreign bodies DIN EN conduit Ø 20 mm
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models