Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1261-80 - Conc. constr. B² magnet
Bill of material
1261-80
CNSORDERNO
Art. No.
1261-80
BZ
Type
Conc. constr. B² magnet, for boxes with Ø 60 mm opening size, Adhesive force 900 N
LOD
Level of Details
CNSMASSEXACT
Individual net weight
170 g
CNSEAN
EAN-Code
4013456258518
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models