Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1263-61 - Conc. constr. B² one-gang junction box
Bill of material
1263-61
CNSORDERNO
Art. No.
1263-61
BZ
Designation
Conc. constr. B² one-gang junction box, without plaster skin, depth 68.5 mm
LOD
Level of details
T
Depth
68.5 mm
D
Diameter
60 mm
MR
Markings for cables and DIN EN conduits up to Ø 16 mm
4
MR2
Markings for cables and DIN EN conduits up to Ø 25 mm
8
CNSMASSEXACT
Individual net weight
40.6 g
CNSVOLUMEEXACT
Single volume
0.794 l
CNSEAN
EAN code
4013456142718
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box DIN VDE 0606-1 and DIN 49073, plastic, diameter 60 mm, depth 60 mm, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1263-61. For horizontal precast concrete 1-part, without plaster skin Installation height 68.5 mm 8 markings for conduits diameter 25 mm for punching through conduit connector 4 markings for conduits diameter 16 mm
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1204-34 - Conc. const. end and transition bush
    KAISER
    1264-61 - Conc. constr. B² one-gang junction box
    KAISER
    1204-29 - Conc. const. end and transition bush
    KAISER
    1261-43 - Concrete construction oval funnel
    KAISER
    1255-01 - B1 one-gang box
    KAISER
    1260-01 - B1 large conduit one-gang junction box
    KAISER
    1263-71 - Conc. constr. B² one-gang junction box
    KAISER
    1268-01 - B1 electronics box
    KAISER
    1263-70 - Conc. constr. B² one-gang junction box
    KAISER
    1246-01 - Wandleuchten-Anschlussdose Flat 45
    KAISER
    1262-61 - Conc. constr. B² one-gang junction box
    KAISER
    1256-01 - Device socket Flat 45
    KAISER
    1261-14 - Conc. constr. wall-ceil. transition 90°
    KAISER
    1295-02 - Conc. constr. junction casing
Previews
3D
Dimension
2D
Download CAD models