Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1263-71 - Conc. constr. B² one-gang junction box
Bill of material
1263-71
CNSORDERNO
Art. No.
1263-71
BZ
Designation
Conc. constr. B² one-gang junction box, without plaster skin and special glue, depth 68.5 mm
LOD
Level of details
T
Depth
68.5 mm
D
Diameter
60 mm
MR
Markings for cables and DIN EN conduits up to Ø 16 mm
4
MR2
Markings for cables and DIN EN conduits up to Ø 25 mm
8
CNSMASSEXACT
Individual net weight
42 g
CNSVOLUMEEXACT
Single volume
0.565 l
CNSEAN
EAN code
4013456142817
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
One-gang junction box DIN VDE 0606-1 and DIN 49073, plastic, diameter 60 mm, depth 60 mm, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1263-71. For horizontal precast concrete 1-part, without plaster skin with special glue Installation height 68.5 mm 8 markings for conduits diameter 25 mm for punching through conduit connector 4 markings for conduits diameter 16 mm
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models