Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1263250000 - ADAP NPT1-1/2-M50-W
Bill of material
Weidmueller 1263250000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1263250000
MANUTYPEDESC
Manufacturer Type Description
ADAP NPT1-1/2-M50-W
DESCSHORT
Short Description
Ex Adaptor (Cable gland) 1 1/2" NPT, M 50
DESCLONG
Long Description
Connecting element between threaded hole and cable gland. Suitable for use in explosion risk zones.
GTIN
4050118092721
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAG623
wrench width 1
55 mm
AAG746
mounting thread
1 1/2 Zoll NPT
AAH500
glass-fiber reinforced
No
AAK302
thread type of the inner thread
Metric
AAQ325
type of protection
Ex ta
AAW301
minimum ambient temperature (during operation)
-50 °C
AAW302
maximum ambient temperature (during operation)
120 °C
ABC354
thread length connection thread
16 mm
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
AAF040
Mass
0.265 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models