Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1264-50 - Conc. constr. ceil. junction box Ø 35 mm
Bill of material
1264-50
CNSORDERNO
Order code
1264-50
BZ
Type
Conc. constr. ceil. junction box Ø 35 mm, with metal nut M5 for light hook, Depth 82 mm
LOD
Level of Details
T
Depth
82 mm
AT
Number of parts
3
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
8
ALO
Exit opening Ø
35 mm
CNSMASSEXACT
Individual net weight
53.1 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN-Code
4013456331501
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models