Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1265-40 - Conc. constr. one-gang junction box
Bill of material
1265-40
CNSORDERNO
Order code
1265-40
BZ
Description
Conc. constr. one-gang junction box, with plaster skin, with support element holder, depth 82 mm
LOD
Level of Details
T
Depth
82 mm
EBO
Installation opening Ø
60 mm
M25
Markings for cables and DIN EN conduits up to Ø 25 mm
8
AT
Number of parts
3
CNSMASSEXACT
Individual net weight
53 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN-Code
4013456320109
ETIM40
ETIM 40
EC002601
INFOLINK
Datasheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models