Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
12658 - ST-KA 15
Stückliste
12658
ST_KA_15
ST-KA 15
MANUID
Artikelnummer des Herstellers
12658
DESCSHORT
Kurzbeschreibung
ST-KA 15
EAN
4047526012656
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
HEIGHT
Gesamthöhe
9 mm
WEIGHT
Stückgewicht (kg)
0.005 kg
PRODUKTTYP
Produkttyp
Starlock-Kappe
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part