Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1266-01 - Device junction box Flat 45
Bill of material
1266-01
CNSORDERNO
Article number
1266-01
CNSEAN
EAN-Code
4013456587090
LOD
Level of details
BZ
Designation
Geräte-Verbindungsdose Flat 45
L
Length
106 mm
B
Width
73,4 mm
T
Depth
45 mm
A
Exit opening Ø
60 mm
M
Markings for lines and cables up to Ø 25 mm
6
AT
Number of parts
1
V
Packaging
100
INFOLINK
Datenblatt
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models