Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
12666 - ST-KA 20
Stückliste
12666
ST_KA_20
ST-KA 20
MANUID
Artikelnummer des Herstellers
12666
DESCSHORT
Kurzbeschreibung
ST-KA 20
EAN
4047526012663
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
HEIGHT
Gesamthöhe
12 mm
WEIGHT
Stückgewicht (kg)
0.010 kg
PRODUKTTYP
Produkttyp
Starlock-Kappe
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Blickle
    12674 - ST-KA 25
    Blickle
    12641 - ST-KA 12
    Blickle
    541383 - PK 302/20-75K-ROT
    Bossard Catalog
    BN 38897 - Sicherungsscheiben für metrisch runden Schaft ohne Kappe (Starlock® S), INOX 1.4310
Download CAD models
No generation actions are associated with this part