Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
12674 - ST-KA 25
Stückliste
12674
ST_KA_25
ST-KA 25
MANUID
Artikelnummer des Herstellers
12674
DESCSHORT
Kurzbeschreibung
ST-KA 25
EAN
4047526012670
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
HEIGHT
Gesamthöhe
12 mm
WEIGHT
Stückgewicht (kg)
0.013 kg
PRODUKTTYP
Produkttyp
Starlock-Kappe
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part