Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1269-40 - Concrete construction, two-gang junction
Bill of material
1269-40
CNSORDERNO
Order code
1269-40
BZ
Type
Concrete construction, two-gang junction, 2-part, with plaster skin, exit opening 2 x Ø 60 mm
LOD
Level of Details
L
Length
145 mm
B
Width
74 mm
T
Depth
94 mm
EBO
Installation opening
60 x 131 mm
M25
Tube entries up to M25
8
M40
Tube entries up to M40
2
CNSMASSEXACT
Individual net weight
106.6 g
CNSVOLUMEEXACT
Single volume
1.85 l
CNSEAN
EAN-Code
4013456544123
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ABB Installation Products
    Single Gang Boxes - Single Gang Boxes Raintight
    Spelsberg
    BS 2
    KAISER
    9252-78 - O-range ECON® 2 Two-gang junction box
    KAISER
    1656-21 - Two-gang junction box ECON®
    HELIA
    75 - Flush-mounting, one-gang box
Previews
3D
Dimension
2D
Download CAD models