Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
127_1701_801 - Cinch Connectivity Solutions
Bill of material
127-1701-801
PN
Part Number
127-1701-801
DESC
Description
SMP Male, End Launch, Limited Detent
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Plug
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
Edge Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models