Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
127_2711_221 - Cinch Connectivity Solutions
Bill of material
127-2711-221
PN
Part Number
127-2711-221
DESC
Description
Smooth Bore Male, Vertical PCB Surface Mount, SMP, 4 Position
TT
Termination Type
Solder
GENDER
Gender
Plug
MAXFREQ
Max Frequency
40 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
Vertical PCB Surface Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models