Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1272 - PANDUIT Klettband TAK-TY Nylon PA 66 schwarz 19x4572
Bill of material
199388
ARTNR
Artikelnummer
199388
FN
1272
TYP
Typ
F4
MARKE
Marke
PANDUIT
LM
Lief.Mat
HLS-15R0 00023CHE
MKT
Materialkurztext
PAN KabBan Ny sw TAK HLS-15R0,19x4572,1
LTEXT1
Langtext 1
PANDUIT Klettband TAK-TY
LTEXT2
Langtext 2
HLS-15R0 Nylon PA 66 schwarz
LTEXT4
Langtext 4
19x4572
B
Breite
19.1 mm
L
Länge
4600 mm
ZUG
Min. Zugfestigkeit
222 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models