Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1274014 - BL2 PPC10 1201-4/128-W10
Bill of material
PHOENIX CONTACT 1274014
MANUID
Product number of the Manufacturer
1274014
DESCSHORT
Short Description
Panel PC
DESCLONG
Long Description
Panel PC with 25.7 cm / 10.1" TFT-display (projective-capacitive (PCAP)), 1024 x 600 pixel(s) (WVGA), 262000 colors, Intel® Celeron® N3350, 1x COM (RS-232), 1x USB 2.0, 2x USB 3.0, 2x COM (RS-232/422/485), 2x Ethernet (10/100/1000 Mbps), RJ45, Windows® 10 IoT Enterprise LTSC 2019 (64-bit), Multi-language and user software: without user software. (bus system:)
MANUTYPEDESC
Manufacturer Type Description
BL2 PPC10 1201-4/128-W10
PREVIEW
Preview
INTNO
International product number
4063151466039
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAC820
Min. operating temperature
-5 °C
AAC821
Max. operating temperature
50 °C
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
AAM271
wall mounting/direct mounting possible
No
BAD332
CD-ROM drive present
No
BAD333
CD-RW present
No
BAD335
Diskette drive present
No
BAD338
DVD RW present
No
BAD339
DVD drive present
No
BAF239
Hard disk storage present
No
BAC475
Height of front
184 mm
BAD443
Touch screen present
No
AAB506
Width of front
266 mm
AAO663
GTIN
4063151466039
AAW338
Manufacturer product designation
Panel PC
AAU734
Manufacturer product description
IP65 panel PC (PPC) with 10-inch screen, Intel® Celeron® N3350 processor, 4 GB of RAM, 128 GB mSATA SSD, and Windows 10 IoT Enterprise LTSC 2019 operating system.
AAO057
Product type
BL2 PPC10 1201-4/128-W10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84714100
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models