Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1274065 - FLKM-D37SUB/M/MT/8AO/ETHA
Bill of material
PHOENIX CONTACT 1274065
MANUID
Product number of the Manufacturer
1274065
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE termination board for Siemens SIMATIC® ET 200SP HA, with specific marking, with knife-disconnect terminal block and test point, as well as power supply terminal blocks
MANUTYPEDESC
Manufacturer Type Description
FLKM-D37SUB/M/MT/8AO/ETHA
PREVIEW
Preview
INTNO
International product number
4063151465896
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
30 V
AAF726
rated current
1 A
AAP798
Application standards
EN 60664-1
BAF016
width
101.25 mm
BAA020
height
77.03 mm
AAF040
net weight
0.200 kg
BAB577
depth
50.5 mm
AAT080
Pole number
52
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Screw connection
AAM488
type of electrical connection, control side
D-SUB
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4063151465896
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE termination board for Siemens SIMATIC® ET 200SP HA, with specific marking, with knife-disconnect terminal block and test point, as well as power supply terminal blocks
AAO057
Product type
FLKM-D37SUB/M/MT/8AO/ETHA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models