Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1275767 - PTI 2,5-L/NB
Bill of material
PHOENIX CONTACT 1275767
MANUID
Product number of the Manufacturer
1275767
DESCSHORT
Short Description
Installation level terminal block
DESCLONG
Long Description
Installation level terminal block, nom. voltage: 400 V, nominal current: 24 A, Push-in connection, 1st and 2nd level, Rated cross section: 4 mm², cross section: 0.14 mm² - 4 mm², Push-in connection, mounting type: NS 35/7,5, NS 35/15, color: gray
MANUTYPEDESC
Manufacturer Type Description
PTI 2,5-L/NB
PREVIEW
Preview
BAH005
rated voltage
400 V
BAC469
Basic color
Grey
BAC740
Min. line cross section, rigid
0.140 mm^2
AAF726
rated current
24 A
BAC140
Combustibility class
V0
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
5.200 mm
BAC476
height at lowest possible mounting
50.500 mm
BAA018
length
101 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.016 kg
BAC676
Max. line cross section, flexible
4 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
AAP638
Number of potentials
2
BAD569
PE function possible
No
AAO663
GTIN
4063151468378
AAW338
Manufacturer product designation
Installation level terminal block
AAU734
Manufacturer product description
Installation level terminal block, nom. voltage: 400 V, nominal current: 24 A, Push-in connection, 1st and 2nd level, Rated cross section: 4 mm², cross section: 0.14 mm² - 4 mm², Push-in connection, mounting type: NS 35/7,5, NS 35/15, color: gray
AAO057
Product type
PTI 2,5-L/NB
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151468378
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
30
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part