Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1276-70 - Conc. construction junction box
Bill of material
1276-70
CNSORDERNO
Order code
1276-70
BZ
Type
Conc. construction junction box, with cover and cover screws, Depth 66 mm
LOD
Level of Details
T
Depth
66 mm
EBO
Installation opening Ø
70 mm
AT
Number of parts
2
CNSMASSEXACT
Individual net weight
55.5 g
CNSVOLUMEEXACT
Single volume
0.702 l
CNSEAN
EAN-Code
4013456331808
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models