Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1276 - PANDUIT Klebeplatte für Kabelbinder ABM2S-A-C 25,4x25,4
Bill of material
319939
ARTNR
Artikelnummer
319939
FN
1276
TYP
Typ
F4
MARKE
Marke
PANDUIT
LM
Lief.Mat
ABM2S-A-C E05100013E
MKT
Materialkurztext
PAN KlePl ABS ws,ABM2S-A-C,25,4x25,4,100
LTEXT1
Langtext 1
PANDUIT Klebeplatte für Kabelbinder
LTEXT2
Langtext 2
ABS weiss Gummiklebeband
LTEXT3
Langtext 3
ABM2S-A-C
LTEXT4
Langtext 4
25,4x25,4mm H=4,2mm
A
Breite
25.4 mm
B
Breite
25.4 mm
C
Höhe
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models