Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1276388 - CABLE-D37F/2XD15F/HF/6M/ETHA
Bill of material
PHOENIX CONTACT 1276388
MANUID
Product number of the Manufacturer
1276388
DESCSHORT
Short Description
Cable
DESCLONG
Long Description
Assembled, halogen-free round cable; controller: Siemens SIMATIC® ET 200SP HA; connection 1: D-SUB socket strip (1x 37-position); connection 2: D-SUB socket strip (2x 15-position); cable length: 6 m
MANUTYPEDESC
Manufacturer Type Description
CABLE-D37F/2XD15F/HF/6M/ETHA
PREVIEW
Preview
INTNO
International product number
4063151467982
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
52
AAP798
Application standards
DIN EN 50178
BAB392
certificate/approval
UL Listed, cUL Listed
AAF040
net weight
0.811 kg
AAT080
Pole number
15
AAB418
Design of the electrical connection (head 1)
D-SUB socket strip
BAI969
Length
6 m
AAB419
Design of the electrical connection (head 2)
D-SUB socket strip
AAP380
number of channels
0
AAB643
suitable for PLC output card
Yes
AAB639
suitable for analog signals
No
AAB651
suitable for digital signals
Yes
AAB654
suitable for PLC input card
Yes
BAC426
Function
PLC other devices
AAO663
GTIN
4063151467982
AAW338
Manufacturer product designation
Cable
AAU734
Manufacturer product description
Assembled, halogen-free round cable; controller: Siemens SIMATIC® ET 200SP HA; connection 1: D-SUB socket strip (1x 37-position); connection 2: D-SUB socket strip (2x 15-position); cable length: 6 m
AAO057
Product type
CABLE-D37F/2XD15F/HF/6M/ETHA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models