Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1277166 - EV-T1G2C-1AC80A-25FT6ASBK11T
Lista materiale
PHOENIX CONTACT 1277166
MANUID
Product number of the Manufacturer
1277166
DESCSHORT
Short Description
AC charging cable
DESCLONG
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, with protective cap, with temperature sensors, Type 1, SAE J1772, 80 A / 250 V (AC), C-Line, PHOENIX CONTACT logo, cable: 25 ft, black, straight, NOTE: Cable management may be required.
MANUTYPEDESC
Manufacturer Type Description
EV-T1G2C-1AC80A-25FT6ASBK11T
PREVIEW
Preview
INTNO
International product number
4063151471019
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAP798
Application standards
SAE J1772
AAC824
Nominal current
80 A
AAF583
nominal voltage
250 V
BAD006
Current type
AC single phase
AAG538
length of the cable
7.620 m
AAT134
Charging mode
Mode 3
AAT132
Type infrastructure side
free conductor end
AAT133
With Incable Control Box (ICCB)
No
AAT131
Type vehicle side
type 1
AAT130
Number of communication conductors
2
AAT135
With temperature sensor
Yes
AAO663
GTIN
4063151471019
AAW338
Manufacturer product designation
AC charging cable
AAU734
Manufacturer product description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, with protective cap, with temperature sensors, Type 1, SAE J1772, 80 A / 250 V (AC), C-Line, PHOENIX CONTACT logo, cable: 25 ft, black, straight, NOTE: Cable management may be required.
AAO057
Product type
EV-T1G2C-1AC80A-25FT6ASBK11T
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD