Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1278 - PANDUIT Klettband Kabelbinder mit Ring schwarz 19x305
Bill of material
319940
ARTNR
Artikelnummer
319940
FN
1278
TYP
Typ
F4
MARKE
Marke
PANDUIT
LM
Lief.Mat
HLC3S-X0
MKT
Materialkurztext
PAN KletBan sw HLC3S-X0,19X305,10
LTEXT1
Langtext 1
PANDUIT Klettband Kabelbinder mit Ring
LTEXT2
Langtext 2
TRAK TY HLC3S-X0 schwarz
LTEXT4
Langtext 4
19x305
B
Breite
19 mm
L
Länge
305 mm
ZUG
Min. Zugfestigkeit
222 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models