Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1278788 - VFC-PT/FLK20/ET200SP
Bill of material
PHOENIX CONTACT 1278788
MANUID
Product number of the Manufacturer
1278788
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
VARIOFACE Front Connect, IDC/FLK termination board for the system cabling for the Siemens SIMATIC® ET 200SP with specific marking and Push-in front connections, number of positions: 20, overall width: 19 mm
MANUTYPEDESC
Manufacturer Type Description
VFC-PT/FLK20/ET200SP
PREVIEW
Preview
INTNO
International product number
4063151476700
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
30 V
AAF726
rated current
1 A
AAP798
Application standards
DIN EN 60664-1
BAB392
certificate/approval
UL Listed, cUL Listed
BAF016
width
18.9 mm
BAA020
height
127.22274 mm
AAF040
net weight
0.096 kg
BAB577
depth
55.0000 mm
AAT080
Pole number
20
BAA295
Degree of soiling
2
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
blade terminal
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4063151476700
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE Front Connect, IDC/FLK termination board for the system cabling for the Siemens SIMATIC® ET 200SP with specific marking and Push-in front connections, number of positions: 20, overall width: 19 mm
AAO057
Product type
VFC-PT/FLK20/ET200SP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models