Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1278800000 - CB 200/4,5 NC
Bill of material
Weidmueller 1278800000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1278800000
MANUTYPEDESC
Manufacturer Type Description
CB 200/4,5 NC
DESCSHORT
Short Description
Cable tie, 4.5 mm, Polyamide 66, 220 N, Natural
DESCLONG
Long Description
Cable ties to fix cables in installation areas with great bundling force and a long service life.
GTIN
4008190047894
MANUNAME
Manufacturer Name
Weidmueller Group
AAB451
type of mounting
Lock in
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAH505
max. operating temperature range
85 °C
AAH506
min. operating temperature range
-40 °C
AAI412
tie thickness
200 mm
AAI733
max. bundle diameter
50 mm
AAI818
minimum holding force
220 N
AAJ130
max. mounting temperature range
60 °C
AAJ131
min. mounting temperature range
-10 °C
AAK234
text strip
without
AAL810
solvable fastener present
No
AAZ547
Width of band
4.500 mm
BAA039
max. ambient temperature
85 °C
BAA351
color
Natural
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
BAF016
width
4.500 mm
BAG626
Transparent
No
AAF040
Mass
0 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models