Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1278990000 - ETA 1180 01 3A
Bill of material
Weidmueller 1278990000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1278990000
MANUTYPEDESC
Manufacturer Type Description
ETA 1180 01 3A
DESCSHORT
Short Description
Miniature fuse, 3 A
DESCLONG
Long Description
Miniature fuse with melting wire.
GTIN
4050118091298
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
3 A
BAH005
rated voltage
64 V
AAF040
Mass
0.011 kg
AAD931
customs tariff number (TARIC)
85362010
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models