Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-06 - Install. housing, HaloX® 100 front part
Bill of material
1281-06
CNSORDERNO
Art. No.
1281-06
BZ
Designation
Install. housing, HaloX® 100 front part, inst. diameter Ø 95 mm, for on-site mixed concrete, replacement for Art. No. 1290-46
LOD
Level of details
DA
Ceiling exit (CE) Ø
95 mm
LB
Min. luminaire covering Ø
102 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN code
4013456546639
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Plastic front part for installation diameter: 95 mm Luminaire trim min. diameter: 102 mm Art. No.: 1281-06 / 920 896 059
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models