Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-10 - Install. housing, HaloX® 100 front part
Bill of material
1281-10
CNSORDERNO
Art. No.
1281-10
BZ
Type
Install. housing, HaloX® 100 front part, Inst. opening variable, onsite concrete, variable up to 100 mm
LOD
Level of Details
DA
Ceiling exit (CE) Ø
mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546677
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100 front part, installation diameter universal up to 100 mm, universal plastic panel (1281-10) Plastic front part for installation diameter up to diameter <= 100 mm in on-site mixed concrete ceilings Manufacturer /Type Kaiser HaloX® 100 Art. No.1281-10
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models