Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-10 - Install. housing, HaloX® 100 front part
Bill of material
1281-10
CNSORDERNO
Art. No.
1281-10
BZ
Designation
Install. housing, HaloX® 100 front part, inst. diameter universal, on-site mixed concrete up to 100 mm, universal plastic panel
LOD
Level of details
DA
Ceiling exit (CE) Ø
mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN code
4013456546677
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation, HaloX® Ø 100 mm, front part Installation in: on-site mixed concrete Made of: plastic with mineral fibreboard For ceiling exit (CE) up to Ø: 40-100 mm Art. No.: 1281-10 / 920 896 109
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models