Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AGRO
Description
1281-21 - Installation housing extension rings HaloX
Bill of material
1281-21
CNSORDERNO
Order number
1281-21
BZ
Designation
Install. housing, HaloX® 100, Interm. frame, install. height 10 mm, Replacement to Art. No. 1290-14
LOD
Level of Details
SYS
System
HaloX® 100
H
Height
10 mm
FA
For Art. No.
1281-xx/1290-30
ELL
max. installation depth luminaire / loudspeaker
+ 10 mm
CNSMASSEXACT
Individual net weight
27.000 g
CNSVOLUMEEXACT
Single volume
0.309 L
CNSEAN
EAN-Code
4013456546790
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, extension ring, installation height 10 mm Plastic extension ring to increase the lighting fixture's installation depth by 10 mm Multiple extensions possible Article No. 1281-21 / E-No.: 920 896 919
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели