Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-30 - Installation housing, HaloX® 100 with tunnel 190
Bill of material
1281-30
CNSORDERNO
Art. No.
1281-30
BZ
Designation
Install. housing, HaloX® 100, Replacement to Art. No. 1290-41
LOD
Level of Details
SYS
System
HaloX® 100
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-100 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
20 W
LLNHT
Lamp wattage max.
50 W
GD
Housing diameter Ø
130 mm
TF
Depth including the front part
120 mm
TL
Tunnel length
190 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
ENO
E-No.
920 858 329
CNSMASSEXACT
Individual net weight
304.810 g
CNSVOLUMEEXACT
Single volume
7.200 l
CNSEAN
EAN-Code
4013456546844
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, with 190 mm tunnel Installation in: In-situ concrete For devices of up to 150 mm x 90 mm x 50 mm Depth including front part: 120 mm Max. lamp power (LED): 20 W Max. lamp power (NV/HV/TC): 50 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1281-30 / E-No.: 920 858 319
COVER
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models