Catalog navigation
CAD model selection
Selectable products: 42
HELP_VARIABLE
Company
Kern
Description
1281.5 - Wear plates
Bill of material
75 x 125 x A
FORM
BB
width
mm
L
length
mm
E
mm
E1
mm
E2
mm
L1
mm
ANZ
Number of screw holes
D
11 mm
D1
18 mm
T
12 mm
TYP
mm
GEW
weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kern
    1283 - Angled guide bars, bronze with solid lubricant
    Kern
    3410.3 - Compression springs - Heavy load
    Kern
    2520 - Connection nippels
    Kern
    2533 - Hose nipples
    Kern
    3410.2 - Compression springs - Medium load
    Kern
    3410.1 - Compression springs - Light load
    Kern
    2340.3 H - Sprue bushes 1.5°, without radius
    Kern
    2200 H - Guide pillars
    Kern
    2542 - Pressure plugs
    Kern
    2262.1 H - Rectangular guide block
    Kern
    2300 - Ejector pins with cylindrical head, clear nitrided
    Kern
    2254 H - Guide pillars for ball bearing
    Kern
    2506 - Quick-release couplings
    Kern
    2340.6 H - Sprue bushes 1.5°, with radius 15.5
Previews
3D
Dimension
2D
Download CAD models