Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-64 - Install. housing, HaloX® 100 front part
Bill of material
1281-64
CNSORDERNO
Art. No.
1281-64
BZ
Designation
Install. housing, HaloX® 100 front part, Inst. opening Ø 85 mm, facing concrete, Replacement to Art. No. 1290-86
LOD
Level of Details
DA
Ceiling exit (OD) Ø
85 mm
LB
Min. luminaire covering Ø
97 mm
ENO
E-No.
920896239
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.563 l
CNSEAN
EAN-Code
4013456546721
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation diameter Ø: 85 mm Light cover min. diameter Ø: 97 mm Aricle No. 1281-64 / E-No.: 920 896 239
ETIM40
ETIM 40
EC002472
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD