Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-69 - HaloX®-O front parts for square ceiling exit (CE), for facing concrete
Bill of material
1281-69
CNSORDERNO
Art. No.
1281-69
BZ
Designation
Install. housing, HaloX® 100 front part, inst. diameter 75x75 mm, for facing concrete, replacement for Art. No. 1290-93
LOD
Level of details
DA
Ceiling exit (CE)
75 x 75 mm
LB
Min. luminaire covering
82 x 82 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.563 l
CNSEAN
EAN code
4013456546776
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Plastic front part for installation diameter: 75 x 75 mm Luminaire trim min. diameter : 87 x 87 mm Art. No.: 1281-69 / 920 896 289
ETIM40
ETIM 40
EC002472
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models