Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-00 - Install. housing, HaloX® 180
Bill of material
1282-00
CNSORDERNO
Order number
1282-00
BZ
Designation
Install. housing, HaloX® 180
LOD
Level of Details
SYS
System
HaloX® 180
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-180 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max
35 W
LLNHT
Lamp wattage max
75 W
GD
Housing diameter Ø
210 mm
TF
Depth including the front part
120 mm
RK
Combination entry for M20/M25 conduits
2
ENO
E-No.
920858349
CNSMASSEXACT
Individual net weight
242.550 g
CNSVOLUMEEXACT
Single volume
8.160 L
CNSEAN
EAN-Code
4013456546868
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180 Installation in: In-situ concrete Installation diameter: 180 mm Depth including front part: 120 mm Max. lamp power (LED): 35 W Max. lamp power (NV/HV/TC): 75 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1282-00 / E-No.: 920 858 349
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models