Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-01 - Install. housing, HaloX® 180 front part, Inst. opening Ø 100 mm, onsite concrete
Bill of material
1282-01
CNSORDERNO
Order number
1282-01
BZ
Designation
Install. housing, HaloX® 180 front part, Inst. opening Ø 100 mm, onsite concrete
LOD
Level of Details
LB
Min. luminaire covering Ø
107 mm
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
100 mm
ENO
E-No.
920896309
CNSMASSEXACT
Individual net weight
84.000 g
CNSVOLUMEEXACT
Single volume
0.940 L
CNSEAN
EAN-Code
4013456546875
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, front part Installation in: In-situ concrete Installation diameter Ø: 100 mm Light cover min. diameter Ø: 107 mm Aricle No. 1282-01 / E-No.: 920 896 309
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models