Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-01 - Install. housing, HaloX® 180 front part
Bill of material
1282-01
CNSORDERNO
Article number
1282-01
BZ
Designation
Install. housing, HaloX® 180 front part
LOD
Level of details
ELL
Installation diameter luminaire / loudspeaker
100 mm
LB
Min. luminaire covering Ø
107 mm
CNSMASSEXACT
Individual net weight
84.000 g
CNSVOLUMEEXACT
Single volume
0.940 L
CNSEAN
EAN code
4013456546875
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 front part Installation in: on-site mixed concrete Installation diameter: 100 mm Luminaire trim min. diameter: 107 mm Art. No.: 1282-01 / 920 896 309
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models