Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-03 - Install. housing, HaloX® 180 front part
Bill of material
1282-03
CNSORDERNO
Article number
1282-03
BZ
Designation
Install. housing, HaloX® 180 front part
LOD
Level of details
ELL
Installation diameter luminaire / loudspeaker
125 mm
LB
Min. luminaire covering Ø
132 mm
CNSMASSEXACT
Individual net weight
86.000 g
CNSVOLUMEEXACT
Single volume
0.940 L
CNSEAN
EAN code
4013456546899
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 front part Installation in: on-site mixed concrete Installation diameter: 125 mm Luminaire trim min. diameter: 132 mm Art. No.: 1282-03 / 920 896 329
PICTURESMALL
1282_03.png
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models