Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AGRO
Description
1282-06 - Install. housing, HaloX® 180 front part, Inst. opening Ø 180 mm, onsite concrete
Bill of material
1282-06
CNSORDERNO
Order number
1282-06
BZ
Designation
Install. housing, HaloX® 180 front part, Inst. opening Ø 180 mm, onsite concrete
LOD
Level of Details
LB
Min. luminaire covering Ø
187 mm
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
180 mm
ENO
E-No.
920896359
CNSMASSEXACT
Individual net weight
81.640 g
CNSVOLUMEEXACT
Single volume
0.940 L
CNSEAN
EAN-Code
4013456546929
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, front part Installation in: In-situ concrete Installation diameter Ø: 180 mm Light cover min. diameter Ø: 187 mm Aricle No. 1282-06 / E-No.: 920 896 359