Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-06 - Install. housing, HaloX® 180 front part
Bill of material
1282-06
CNSORDERNO
Article number
1282-06
BZ
Designation
Install. housing, HaloX® 180 front part
LOD
Level of details
ELL
Installation diameter luminaire / loudspeaker
180 mm
LB
Min. luminaire covering Ø
187 mm
CNSMASSEXACT
Individual net weight
81.640 g
CNSVOLUMEEXACT
Single volume
0.940 L
CNSEAN
EAN code
4013456546929
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 front part Installation in: on-site mixed concrete Installation diameter: 180 mm Luminaire trim min. diameter: 187 mm Art. No.: 1282-06 / 920 896 359
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models