Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1283-04 - Install. housing, HaloX® 250 front part
Bill of material
1283-04
CNSORDERNO
Art. No.
1283-04
BZ
Designation
Install. housing, HaloX® 250 front part, inst. diameter 215 mm, for on-site mixed concrete
LOD
Level of details
DA
Ceiling exit (CE) Ø
215 mm
LB
Min. luminaire covering Ø
222 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN code
4013456546530
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250 front part Installation in: on-site mixed concrete Installation diameter: 215 mm Luminaire trim min. diameter: 222 mm Art. No.: 1283-04 / 920 896 539
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models