Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1283-10 - Install. housing, HaloX® 250 front part
Bill of material
1283-10
CNSORDERNO
Art. No.
1283-10
BZ
Designation
Install. housing, HaloX® 250 front part, inst. diameter universal up to 250 mm, universal plastic panel
LOD
Level of details
DA
Ceiling exit (CE) Ø
250 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN code
4013456546530
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250 front part Installation in: on-site mixed concrete Installation diameter: <= 250 mm Art. No.: 1283-10 / 920 896 589
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models