Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1283-50 - Installation housing, HaloX® 250
Bill of material
1283-50
CNSORDERNO
Art. No.
1283-50
BZ
Type
Installation housing, HaloX® 250, Interm. frame, install. height 50 mm
LOD
Level of Details
DA
Ceiling exit (CE) Ø
250 mm
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546530
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250, extension ring, installation height 50 mm (1283-50) Plastic extension ring to increase luminaire installation depth by 50 mm Multiple extension possible Manufacturer/Type Kaiser HaloX® 250 Art. No.1283-50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models