Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
AGRO
Description
1283-62 - Install. housing, HaloX® 250 front part
Bill of material
1283-62
CNSORDERNO
Art. No.
1283-62
BZ
Designation
Install. housing, HaloX® 250 front part, Iinst. opening Ø 190 mm, facing concrete
LOD
Level of Details
DA
Ceiling exit (OD) Ø
190 mm
LB
Min. luminaire covering Ø
202 mm
ENO
E-No.
920896619
CNSMASSEXACT
Individual net weight
146.000 g
CNSVOLUMEEXACT
Single volume
2.040 l
CNSEAN
EAN-Code
4013456547377
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, front part Installation in: Fair-faced concrete Installation diameter Ø: 190 mm Light cover min. diameter Ø: 202 mm Aricle No. 1283-62 / E-No.: 920 896 619
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir