Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1283-76 - Installation housing, HaloX® 250 with tunnel 325
Bill of material
1283-76
CNSORDERNO
Art. No.
1283-76
BZ
Designation
Installation housing, HaloX® 250, w. front part magnet holder + tunnel 325, for slab ceilings completely mounted
LOD
Level of Details
SYS
System
HaloX® 250
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-250 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
100 W
GD
Housing diameter Ø
280 mm
TF
Depth including the front part
120 mm
TL
Tunnel length
325 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
962.000 g
CNSVOLUMEEXACT
Single volume
17.688 l
CNSEAN
EAN-Code
4013456548473
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, with 325mm tunnel, with universal front part for magnetic fixing, for board ceilings, one-part Plastic installation housing for light fittings and loudspeakers, for precast concrete. Installation diameter: <=250 mm, with 325mm tunnel for devices up to 280mm x 90mm x 50mm, with integrated plastic front part for connection of HaloX® magnetic clamps (1299-67) Depth including front part: 120 mm Max. lamp power (LED): 45 W Max. lamp power (NV/HV/TC): 100 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1283-76 / E-No.: 920 896 859
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    4520.25 - Transition plug M25 for corrugated conduits
    AGRO
    9320-20 - Thermox® housing
    AGRO
    9300-03 - Thermox® housing for rigid and pivoting LED luminaires
    AGRO
    9907 - Flush mounting junction box for corrugated conduits, square
    AGRO
    9901.02 - Plug-in cover with central fixing
    AGRO
    9320-21 - Thermox® housing
    AGRO
    1293-00 - Installation housing KompaX® 1
    AGRO
    4520.20 - Transition plug M20 for corrugated
    AGRO
    9435-04 - Fire protection housing FlamoX®EI30
    AGRO
    9900.12 - Flush-mounted box 4x3
    AGRO
    4560 - Tubing stand
    AGRO
    4530 - Transition plug M20/25, for corrugated conduits
    AGRO
    4555 - Formwork unit M20/25 - 25°
    AGRO
    1299-60 - Wall installation set for lamp installation height up to 100 mm
Previews
3D
Dimension
2D
Download CAD models