Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
129-0701-301
Bill of material
129-0701-301
PN
Part Number
129-0701-301
DESC
Description
Assembly Connector, Right Angle, PCB
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
BS
Body Style
Right Angle
GENDER
Gender
Jack
BM
Body Material
Beryllium Copper
MAXFREQ
Max Frequency
2 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Gold
CP
Contact Plating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models